您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
Wszystkie katalogi
Geometric Search
Sketch Search
Variable Search
Katalogi certyfikowane
Wg kategorii
Wg krajów
By Standards
Dostępne języki katalogu:
English
English (United States)
NV0522808
Access Casters
Albion
Wheels
Powered by
Wybór modelu CAD
{access_caster/albion/wheels/nv_asmtab.prj},{NB=NV0522808},{PNO=NV0522808},{PN1=0522808nx},{DIA=5},{D=5.000},{WIDTH=2},{W=2.000},{CAP=2160},{HUB=2-7/16},{H=2.438},{BORE=2},{ID=2.000},{BEARING=1/2},{A=0.88},{B=0.44},{ROLLER=Precision Ball},{WEIGHT=5},{ROLLER1=28},{PPATH=nv_asmtpl.prj}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Dostępne producty: 4
HELP_VARIABLE
Company
Access Casters
Description
NV- Trionix High Impact Polymer V-Groove (to 2160 lb/ea)
Bill of material
NV0522808
Part Number
NV0522808
NV0522808
Wheel Diameter
5
5
Inch
Tread Width
2
Capacity
2160
lbs.
Hub Length
2-7/16
Bore ID
2
Inch
Bearing ID
1/2
V-Groove Width
0.88
Inch
V-Groove Depth
0.44
Inch
Bearing Type
Precision Ball
Temperature Maximum
-30°F to +220°F
Hardness
78-82 Shore D
Previews
3D
Wymiar
2D
Pobierz modele CAD
Generuj model CAD