??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
JSTD25K - JSTD25K Twohand station, 8-pole M12 Male
Bill of material
ABB - 2TLA020007R6900 + JSTD25K Twohand station, 8-pole M12 Male
Product ID
2TLA020007R6900
Extended Product Type
JSTD25K
Invoice Description
JSTD25K Twohand station, 8-pole M12 Male
Description
Two-hand device with JSTD1-B Safeballs and emergency stop Smile 10 EA, M12 8-pin connector
Manufacturer
ABB
Part number
ABB.2TLA020007R6900
Short name
ABB
Type number
JSTD25K
Designation
Safety Control Device
Weight
1.52 kg
Width
364 mm
Height
90.5 mm
Depth
189 mm
File / hyperlink
https://new.abb.com/products/2TLA020007R6900/jstd25k-twohand-station-8-pole-m12-male
Current
0.27 A
Voltage
24 V
Connection category
Plug-in
Min. cross-section / diameter
2.5 mm2
Max. cross-section / diameter
2.5 mm2
Max. number of connections
1
Min. AWG
14 AWG
Max. AWG
14 AWG
Long Description
JSTD25K is a two-hand device with two JSTD1-B Safeball and one emergency stop button Smile 10 EK. The Safeball are mounted on each end of a 44x88 aluminum profile designed for two-hand applications. The emergency stop button is mounted on top. All are pre-wired to a M12-8 male connector. The Safeball are protected by flanges. The JSTD25 control stations are pre-built two-hand devices offering the good ergonomics of Safeball. They can be used as fixed devices that are easy to install, or as mobile devices. All models are equipped with flanges to protect the Safeball from accidental operation, and from damage if the device is dropped on the floor when used as mobile device.
International product number
7350024479690
Product number of the Manufacturer
2TLA020007R6900
Prewiring on terminal rail
true
Suitable for emergency stop
true
With switch lock
true
Number of contacts as normally closed contact
0
Number of contacts as normally open contact
0
Scheme for two-hand control
true
With foot
false
Customs tariff number
85365011
Deeplink product page
Link to product detail page
Type
JSTD25K
Previews
3D
2D
Download CAD models