??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
JSTD25H - JSTD25H Twohand station, 8-pole M12 Male
Bill of material
ABB - 2TLA020007R6300 + JSTD25H Twohand station, 8-pole M12 Male
Product ID
2TLA020007R6300
Extended Product Type
JSTD25H
Invoice Description
JSTD25H Twohand station, 8-pole M12 Male
Description
Two-hand device with JSTD1-B Safeballs, pre-wired to a M12 8-pin connector
Manufacturer
ABB
Part number
ABB.2TLA020007R6300
Short name
ABB
Type number
JSTD25H
Designation
Safety Control Device
Weight
1.167 kg
Width
970 mm
Height
90.5 mm
Depth
130 mm
File / hyperlink
https://new.abb.com/products/2TLA020007R6300/jstd25h-twohand-station-8-pole-m12-male
Current
0.27 A
Voltage
24 V
Connection category
Plug-in connection
Min. cross-section / diameter
2.5 mm2
Max. cross-section / diameter
2.5 mm2
Max. number of connections
1
Min. AWG
14 AWG
Max. AWG
14 AWG
Long Description
JSTD25H is a two-hand device with two JSTD1-B Safeball. The Safeball are mounted on each end of a 44x88 aluminum profile designed for two-hand applications.The Safeball are pre-wired to a M12-8 male connector and protected by flanges. The JSTD25 control stations are pre-built two-hand devices offering the good ergonomics of Safeball. They can be used as fixed devices that are easy to install, or as mobile devices. All models are equipped with flanges to protect the Safeball from accidental operation, and from damage if the device is dropped on the floor when used as mobile device.
International product number
7350024460346
Product number of the Manufacturer
2TLA020007R6300
Prewiring on terminal rail
true
Suitable for emergency stop
true
With switch lock
true
Number of contacts as normally closed contact
0
Number of contacts as normally open contact
0
Scheme for two-hand control
true
With foot
false
Customs tariff number
85365011
Deeplink product page
Link to product detail page
Type
JSTD25H
Previews
3D
2D
Download CAD models