??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
JSHD4H2 - Three-position dual pushbutton
Bill of material
ABB - 2TLA020002R0200 + JSHD4H2A 3-pos device external mounting. 6x150mm leads.
Product ID
Extended Product Type
Invoice Description
Description
Long Description
International product number
Product number of the Manufacturer
Forced opening
false
Suitable for safety functions
true
Cross-wire monitoring possible
true
With status indication
false
Type of switching contact
Quick-break switch
Rated operation current Ie at DC-12, 24 V
0.02 A
Number of contacts as normally open contact
0
Number of contacts as normally closed contact
0
Number of contacts as change-over contact
2
Number of extra push buttons
0
Type of electric connection
Other
Performance level according to EN ISO 13849-1
Level e
Degree of protection (IP)
IP65
Customs tariff number
85369095
Deeplink product page
Link to product detail page
Type
Previews
3D
2D
Download CAD models