??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
JSHD4-3 - Three position device
Bill of material
ABB - 2TLA019995R2000 + JSHD4-3-AH Enabling Switch
Product ID
2TLA019995R2000
Extended Product Type
JSHD4-3-AH
Invoice Description
JSHD4-3-AH Enabling Switch
Description
JSHD4-3 top part (LEDs, no extra button) with bottom part AH (cable gland and 10 screw connections)
Long Description
The JSHD4-3-AH is an ergonomic three-position device which top part has LEDs and no extra button, and which bottom part is equipped with a cable gland and a PCB with 10 screw connections. Three-position devices are used to allow a limited movement of the machine when the operator is in the dangerous area, for example during troubleshooting, test running and programming.
International product number
7350024453546
Product number of the Manufacturer
2TLA019995R2000
Forced opening
false
Suitable for safety functions
true
Cross-wire monitoring possible
true
With status indication
true
Type of switching contact
Quick-break switch
Rated operation current Ie at DC-12, 24 V
0.02 A
Number of contacts as normally open contact
0
Number of contacts as normally closed contact
0
Number of contacts as change-over contact
2
Number of extra push buttons
0
Type of electric connection
Screw connection
Performance level according to EN ISO 13849-1
Level e
Degree of protection (IP)
IP65
Customs tariff number
8536909599
Deeplink product page
Link to product detail page
Type
JSHD4-3-AH
Previews
3D
2D
Download CAD models