??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
Orion3-4-M2C-120 - Light grid Passive unit
Bill of material
ABB - 2TLA022306R1400 + Orion3-4-M2C-120 - Passive unit
Product ID
2TLA022306R1400
Extended Product Type
Orion3-4-M2C-120
Invoice Description
Orion3-4-M2C-120 - Passive unit
Description
Orion3 Light Grids, Passive unit, 4 beams, Protected height=1200mm.
Long Description
Orion3 Light Grids, Passive unit, 4 beams, Protected height=1200mm. Orion3 Base and Extended are light grids with a sturdy profile for access protection. Only one of the parts needs power supply, since both transmitter and receiver are in the same active part. The other part is passive with mirrors to reflect the beams. With 2-4 beams and an operating range of up to 8 m, it is intended for body detection.
International product number
7350024481884
Product number of the Manufacturer
2TLA022306R1400
Number of semiconductor outputs with signalling function
0
Number of contact energized outputs with signalling function
0
Number of protected semiconductor outputs
0
Number of protected contact energized outputs
0
Type of interface for safety communication
Other
Type of switching output of the OSSD
Other
Type of electric connection
Other
Width sensor
52 mm
Height of sensor
6.4 mm
Length of sensor
56.9 mm
EFI03991
400
Detection capability for test bodies
400 mm
Explosion safety category for gas
None
Explosion safety category for dust
None
Cascadable
false
Scope of delivery of the one-way system
Receiver
EFI02386
- - -
Ambient temperature
0 - 55 °C
Resolution of the light curtain
419.8 mm
Reduced resolution
false
Transmission range of the safety field
8 m
Safety field height
1200 mm
Type of safety according to IEC 61496-1
4
Rated control supply voltage Us at AC 50HZ
- - - V
Rated control supply voltage Us at AC 60HZ
- - - V
Rated control supply voltage Us at DC
0 - 24 V
Voltage type
Other
Suitable for safety functions
true
Degree of protection (IP)
IP65
Customs tariff number
9031499000
Deeplink product page
Link to product detail page
Type
Orion3-4-M2C-120
Previews
3D
2D
Download CAD models