??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
OMC1 - Connection box for two or four muting sensors. Connect to Orion1 Extended via M12-C02PT62RM or to Orion2 Extended/Orion3 Extended via M12-CYMUTE.
Bill of material
ABB - 2TLA022316R2000 + OMC1 Orion muting connection box
Product ID
2TLA022316R2000
Extended Product Type
OMC1
Invoice Description
OMC1 Orion muting connection box
Description
Connection box for two or four muting sensors. Connect to Orion1 Extended via M12-C02PT62RM or to Orion2 Extended/Orion3 Extended via M12-CYMUTE.
Long Description
Connection box for two or four muting sensors. Connection to Orion1 Extended using M12-C02PT62RM and to Orion2 Extended and Orion3 Extended using M12-CYMUTE. Four M12-5 female connectors for muting sensors (A1, A2, B1, B2).
International product number
7350024483031
Product number of the Manufacturer
2TLA022316R2000
Connectable conductor cross section
- - - mm²
EFI08200
- - -
EFI07302
- - -
Cable outer diameter for cable gland
- - - mm
Operating voltage
- - - V
EFI02393
- - -
Operating temperature
- - - °C
Customs tariff number
8544429090
Deeplink product page
Link to product detail page
Type
OMC1
Previews
3D
2D
Pobierz modele CAD