??
Catalog navigation
CAD模型選擇
可提供的產品: 2
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
CAL5.. - Auxiliary Contact Block - Side Mounted
Bill of material
ABB - 1SBN010020R1011 + CAL5-11 Auxiliary Contact Block
Product ID
Extended Product Type
CAL5-11
Invoice Description
CAL5-11 Auxiliary Contact Block
Description
2-pole - Screw Terminals
Long Description
CAL5-11 Auxiliary Contact Block
International product number
Product number of the Manufacturer
Number of contacts as change-over contact
0
Number of contacts as normally open contact
1
Number of contacts as normally closed contact
1
Number of fault-signal switches
0
Rated operation current Ie at AC-15, 230 V
4 A
Type of electric connection
Screw connection
Model
Top mounting
Mounting method
Side mounting
Lamp holder
None
Customs tariff number
85389099
Deeplink product page
Link to product detail page
Type
CAL5-11
Previews
3D
2D
下載CAD模型