??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
CAL4 - Auxiliary Contact Block - Side Mounted
Bill of material
ABB - 1SBN010120T1011 + CAL4-11-T Auxiliary Contact Block
Product ID
Extended Product Type
Invoice Description
Description
Long Description
International product number
Product number of the Manufacturer
Number of contacts as change-over contact
Number of contacts as normally open contact
Number of contacts as normally closed contact
Number of fault-signal switches
Rated operation current Ie at AC-15, 230 V
A
Type of electric connection
Model
Mounting method
Lamp holder
Customs tariff number
85389099
Type
Deeplink product page
Link to product detail page
Previews
3D
2D
Download CAD models