??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
CA5.. - Auxiliary Contact Block - Front Mounted
Bill of material
ABB - 1SBN010010W1001 + CA5-01 Auxiliary Contact Block
Product ID
Extended Product Type
Invoice Description
Description
1-pole - Screw Terminals
Long Description
International product number
Product number of the Manufacturer
Number of contacts as change-over contact
0
Number of contacts as normally open contact
Number of contacts as normally closed contact
Number of fault-signal switches
0
Rated operation current Ie at AC-15, 230 V
4 A
Type of electric connection
Screw connection
Model
Top mounting
Mounting method
Front fastening
Lamp holder
None
Customs tariff number
85389099
Deeplink product page
Link to product detail page
Type
Предварительные просмотры
3D
2D
Загрузка CAD-моделей