??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
ASL12..S - 3-pole Contactors - Spring Terminals - DC Operated
Bill of material
ABB - 1SBL113004R8101 + ASL12-30-01S-81 24VDC Contactor
Product ID
1SBL113004R8101
Extended Product Type
ASL12-30-01S-81
Invoice Description
ASL12-30-01S-81 24VDC Contactor
Description
Spring terminals
Long Description
ASL12 contactors are mainly used for controlling 3-phase motors and generally for controlling power circuits up to 690 V AC or 220 V DC. They are mainly used for controlling 3-phase motors, non-inductive or slightly inductive loads. The ASL..S contactors are the spring terminal version of the ASL... range. The ASL... series 1-stack 3-pole contactors are of the block type design. - Main poles and auxiliary contact blocks: 3 main poles, 1 built-in auxiliary contact, front-mounted add-on auxiliary contact blocks (mechanically-linked auxiliary contacts compliant with Annex L of IEC 60947-5-1. N.C. mirror contacts compliant with Annex F of IEC 60947-4-1) - Control circuit: DC operated with solid core magnet circuit. The polarity on the coil terminals (A1+ and A2-) must be respected - Accessories: a wide range of accessories is available. ASL... contactors are fitted with low consumption DC coils and are suitable for a direct control by PLC outputs.
International product number
3471523060111
Product number of the Manufacturer
1SBL113004R8101
Rated control supply voltage Us at AC 50HZ
- - - V
Rated control supply voltage Us at AC 60HZ
- - - V
Rated control supply voltage Us at DC
24, 24 V
Voltage type for actuating
DC
Rated operation current Ie at AC-1, 400 V
22 A
Rated operation current Ie at AC-3, 400 V
12 A
Rated operation power at AC-3, 400 V
5.5 kW
Modular version
false
Number of auxiliary contacts as normally open contact
0
Number of auxiliary contacts as normally closed contact
1
Type of electrical connection of main circuit
Spring clamp connection
Number of normally closed contacts as main contact
0
Number of normally open contacts as main contact
3
Customs tariff number
85364900
Deeplink product page
Link to product detail page
Type
ASL12-30-01S
Previews
3D
2D
Download CAD models