You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
English
English (United States)
ABB - 1SFL427081R3412 + AFS116-30-12-34
ABB Low Voltage & Systems
Low Voltage Products & Systems
Control Products
Contactors
Block Contactors
Powered by
CAD모델 선택
{abb_ww/low_voltage/control/contactors/block_contactors/afs116.prj},{NB=abb_1SFL427081R3412_AFS116-30-12-34},{PN=1SFL427081R3412},{X=2},{FORM=0.000},{CTN=85364900},{EXTTYPE=AFS116-30-12-34},{INVDES=AFS116-30-12-34},{DES=Screw terminals - PLC or 250-500 V AC/DC},{LCP=Active},{DESCSHORT=AFS116-30-12-34}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 12
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
AFS116 - 3-pole Contactors for safety applications - AC or DC operated
Bill of material
ABB - 1SFL427081R3412 + AFS116-30-12-34
Product ID
1SFL427081R3412
1SFL427081R3412
Extended Product Type
AFS116-30-12-34
AFS116-30-12-34
Invoice Description
AFS116-30-12-34
AFS116-30-12-34
Description
Screw terminals - PLC or 250-500 V AC/DC
Screw terminals - PLC or 250-500 V AC/DC
Long Description
The AFS116-30-12-34 is a 3 pole - 690 V IEC or 600 V UL contactor with pre-mounted 1 left (1 N.O + 1 N.C.) and fixed 1 right (1 N.C.) side mounted auxiliary contact blocks with double clamp connections, controlling motors up to 55 kW / 400 V AC (AC-3) or 75 hp / 480 V UL and switching power circuits up to 160 A (AC-1) or 160 A UL general use. AFS contactors can be easily integrated in machine manufacturer’s systems complying with main standards EN ISO 13849 and EN 62061 - guaranteeing the safe use of your machinery and equipment. An easily identifiable yellow low energy auxiliary contact block ensures the status feedback circuits required in machine safety applications. Thanks to the AF technology, the contactor has a wide control voltage range (250-500 V 50/60 Hz and DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
The AFS116-30-12-34 is a 3 pole - 690 V IEC or 600 V UL contactor with pre-mounted 1 left (1 N.O + 1 N.C.) and fixed 1 right (1 N.C.) side mounted auxiliary contact blocks with double clamp connections, controlling motors up to 55 kW / 400 V AC (AC-3) or 75 hp / 480 V UL and switching power circuits up to 160 A (AC-1) or 160 A UL general use. AFS contactors can be easily integrated in machine manufacturer’s systems complying with main standards EN ISO 13849 and EN 62061 - guaranteeing the safe use of your machinery and equipment. An easily identifiable yellow low energy auxiliary contact block ensures the status feedback circuits required in machine safety applications. Thanks to the AF technology, the contactor has a wide control voltage range (250-500 V 50/60 Hz and DC), managing large control voltage variations, reducing panel energy consumptions and ensuring distinct operations in unstable networks. Furthermore, surge protection is built-in, offering a compact solution. AF contactors have a block type design, can be easily extended with add-on auxiliary contact blocks and an additional wide range of accessories.
International product number
7320500540688
7320500540688
Product number of the Manufacturer
1SFL427081R3412
1SFL427081R3412
Rated control supply voltage Us at AC 50HZ
250 - 500
250 - 500
V
Rated control supply voltage Us at AC 60HZ
250 - 500
250 - 500
V
Rated control supply voltage Us at DC
250 - 500
250 - 500
V
Voltage type for actuating
AC/DC
Rated operation current Ie at AC-1, 400 V
160
A
Rated operation current Ie at AC-3, 400 V
116
A
Rated operation power at AC-3, 400 V
55
kW
Rated operation power NEMA
29.8280
kW
Modular version
false
Number of auxiliary contacts as normally open contact
1
Number of auxiliary contacts as normally closed contact
2
Type of electrical connection of main circuit
Screw connection
Number of normally closed contacts as main contact
0
Number of normally open contacts as main contact
3
Customs tariff number
85364900
Deeplink product page
Link to product detail page
Type
AFS116-30-12-34
AFS116-30-12-34
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성