您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English (United States)
ABB - 1SBL401001R8800 + AFC96 - 3 Poles - AC Operated
ABB Low Voltage & Systems
Low Voltage Products & Systems
Control Products
Contactors
Block Contactors
Powered by
CAD模型選擇
{abb_ww/low_voltage/control/contactors/block_contactors/afc96.prj},{NB=abb_1SBL401001R8800_AFC96 - 3 Poles - AC Operated},{PN=1SBL401001R8800},{X=1},{CTN=85364900},{EXTTYPE=AFC96-30-00-88},{INVDES=AFC96 - 3 Poles - AC Operated},{DES=Screw Terminals 3 Poles AFC Contactor - Top Mounted Coil Terminal},{TYPE=AFC96-30-00-88}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 18
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
AFC96 - 3 Poles - AC Operated
Bill of material
ABB - 1SBL401001R8800 + AFC96 - 3 Poles - AC Operated
Product ID
1SBL401001R8800
1SBL401001R8800
Extended Product Type
AFC96-30-00-88
AFC96-30-00-88
Invoice Description
AFC96 - 3 Poles - AC Operated
Description
Screw Terminals 3 Poles AFC Contactor - Top Mounted Coil Terminal
Type
AFC96-30-00-88
AFC96-30-00-88
Long Description
The AFC96-30-00-88 is a 3-pole - 1000 V IEC or 600 V UL contactor with Screw terminals, mainly controlling power circuits up to 130 A (IEC AC-1) or 115 A UL general use. Within the AF platform, AFC contactors offer an optimized operating time for AC controlled applications with electromagnetic coil (control voltage : 230 ... 240 V AC 50 Hz / 240 ... 260 V AC 60 Hz). AFC contactors have a block type design and can be easily extended with add-on auxiliary contact blocks and a wide range of additionnal accessories.
The AFC96-30-00-88 is a 3-pole - 1000 V IEC or 600 V UL contactor with Screw terminals, mainly controlling power circuits up to 130 A (IEC AC-1) or 115 A UL general use. Within the AF platform, AFC contactors offer an optimized operating time for AC controlled applications with electromagnetic coil (control voltage : 230 ... 240 V AC 50 Hz / 240 ... 260 V AC 60 Hz). AFC contactors have a block type design and can be easily extended with add-on auxiliary contact blocks and a wide range of additionnal accessories.
International product number
3471523019621
3471523019621
Product number of the Manufacturer
1SBL401001R8800
1SBL401001R8800
Rated control supply voltage Us at AC 50HZ
230 - 260
230 - 260
V
Rated control supply voltage Us at AC 60HZ
230 - 260
230 - 260
V
Rated control supply voltage Us at DC
230 - 260
230 - 260
V
Voltage type for actuating
AC
Rated operation current Ie at AC-1, 400 V
130
A
Rated operation current Ie at AC-3, 400 V
96
A
Rated operation power NEMA
55.9275
kW
Modular version
false
Number of auxiliary contacts as normally open contact
0
0
Number of auxiliary contacts as normally closed contact
0
0
Type of electrical connection of main circuit
Screw connection
Number of normally closed contacts as main contact
0
Number of normally open contacts as main contact
3
Customs tariff number
85364900
Deeplink product page
Link to product detail page
Previews
3D
2D
下載CAD模型
生成CAD模型