??
Catalog navigation
CAD model selection
Selectable products: 105
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
AF12 - 3-pole Contactors - AC or DC Operated
Bill of material
ABB - 1SBL156062R2301 + AF12ZB-30-01-23U 100-250V50/60HZ-DC Contactor
Product ID
Extended Product Type
Invoice Description
Description
Long Description
International product number
Product number of the Manufacturer
Rated control supply voltage Us at AC 50HZ
V
Rated control supply voltage Us at AC 60HZ
V
Rated control supply voltage Us at DC
V
Voltage type for actuating
Rated operation current Ie at AC-1, 400 V
A
Rated operation current Ie at AC-3, 400 V
A
Rated operation power at AC-3, 400 V
kW
Rated operation power NEMA
kW
Modular version
Number of auxiliary contacts as normally open contact
Number of auxiliary contacts as normally closed contact
Type of electrical connection of main circuit
Number of normally closed contacts as main contact
Number of normally open contacts as main contact
Customs tariff number
85364900
Type
Deeplink product page
Voransichten
3D
2D
CAD-Modelle herunterladen