??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
A16 - 3 or 4-pole Contactors - AC Operated
Bill of material
ABB - 1SBL181001R9002 + A16-30-10 264 V 60HZ CTC2000007R0003 Contactor
Product ID
1SBL181001R9002
Extended Product Type
A16-30-10 264 V 60HZ CTC2000007R0003
Invoice Description
A16-30-10 264 V 60HZ CTC2000007R0003 Contactor
Description
Screw Terminals
Long Description
A16-30-10 264 V 60HZ CTC2000007R0003 Contactor
International product number
3471522255921
Product number of the Manufacturer
1SBL181001R9002
Rated control supply voltage Us at AC 50HZ
- - - V
Rated control supply voltage Us at AC 60HZ
- - - V
Rated control supply voltage Us at DC
- - - V
Customs tariff number
85364900
Deeplink product page
Link to product detail page
Type
A 16-30-10
Previews
3D
Dimension
2D
Download CAD models