??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
HARTING
Description
9p STR MA PL2_4-40 SL_Reel_140 pcs
Bill of material
HARTING 09551296822741
Product number of the Manufacturer
09551296822741
Preview
Short Description
Connector, Reflow soldering termination (SMT), Rated current: ‌5 A, Male, Size: D-Sub 1, Liquid crystal polymer (LCP), Steel, nickel plated, Zamac
Long Description
Connector, Reflow soldering termination (SMT), Rated current: ‌5 A, Male, Size: D-Sub 1, Liquid crystal polymer (LCP), Steel, nickel plated, Zamac, Contacts: 9, Copper alloy
Manufacturer Type Description
9p STR MA PL2_4-40 SL_Reel_140 pcs
Alternative product number
09 55 129 6822 741
Manufacturer Name
HARTING
Delivery Time
42
Brand
D-Sub
Pole number
9
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
Previews
3D
Dimensión
2D
Descarga de modelos CAD