??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
HARTING
Description
9p ANG STD F PL2_4-40 SL_sample
Bill of material
HARTING 09551566622333
Product number of the Manufacturer
09551566622333
Preview
Short Description
Connector, Reflow soldering termination (SMT), Rated current: ‌5 A, Female, Size: D-Sub 1, Liquid crystal polymer (LCP), Steel, nickel plated, Zamac
Long Description
Connector, Reflow soldering termination (SMT), Rated current: ‌5 A, Female, Size: D-Sub 1, Liquid crystal polymer (LCP), Steel, nickel plated, Zamac, Contacts: 9, Copper alloy
Manufacturer Type Description
9p ANG STD F PL2_4-40 SL_sample
Alternative product number
09 55 156 6622 333
Manufacturer Name
HARTING
Delivery Time
42
Brand
D-Sub
Pole number
9
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
미리보기
3D
치수도
2D
CAD모델 다운로드