??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
9p ANG LP F PL3_4-40 SL_Reel_160 pcs
Bill of material
HARTING 09551567620741
Product number of the Manufacturer
09551567620741
Preview
Short Description
Connector, Low-profile, Reflow soldering termination (SMT), Rated current: ‌5 A, Female, Size: D-Sub 1
Long Description
Connector, Low-profile, Reflow soldering termination (SMT), Rated current: ‌5 A, Female, Size: D-Sub 1, Liquid crystal polymer (LCP), Steel, nickel plated, Zamac, Contacts: 9, Copper alloy
Manufacturer Type Description
9p ANG LP F PL3_4-40 SL_Reel_160 pcs
Alternative product number
09 55 156 7620 741
Manufacturer Name
HARTING
Delivery Time
42
Brand
D-Sub
Pole number
9
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models