??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
9966.21 - Modular support for devices 160 - 240 mm
Bill of material
9966.21
Art. No.
9966.21
Hierarchy
00150.00100.0000
E-Number
372804409
Type
Modular support for devices 160-240 mm, with universal mounting plate, for insulation 160-240 mm
Data Sheet
HTML (Online)
Infotext
fehlt
Level of Details
Material
Polyethylene
Characteristics
Non-halogen
Glow wire
850 °C nach EN 60695-2-11
Processing temperature
-5°C / + 60°C
Insulation material
Neopor
Length
220 mm
Width
110 mm
Height
160 - 240 mm
Combination conduit entries M20/25
2
Kombination
Leuchtenauslass / Montageplatte
Screw-in wall-plug
1x200 mm / 1x240 mm mm
Individual net weight
283 g
Volume
9.094 l
EAN-Code
7611614268743
Previews
3D
Dimension
2D
Download CAD models