??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
AGRO
Description
9958.22 - Support for devices with back box size I + I
Bill of material
9958.22
Art. No.
9958.22
Designation
Equipment carrier with one gang box, size I+I for insulated claddings
Level of Details
Length
100 mm
Width
220 mm
Height
60-160 mm
Combination conduit entries M20/25
6
Combination
1x1/2x1
Insulation material
Rock wool
Material
Polyethylen
Properties
Halogenfrei
Glow wire test
650 °C nach EN 60695-2-11
Processing temperature
-5°C / + 60°C
E-Number
372911209
Individual net weight
404.4 g
Single volume
6.74 l
EAN-Code
7611614185316
Data Sheet
HTML (Online)
Info text
Universal device holder with flush-mount box I+I Installation in: Insulated external facades (EWIS / EIFS) Length x Width x Height/Depth: 220 x 100 x 60-160 mm. Made from polyethylene, halogen-free, GWT 650 °C Article No.: 9958.22 / E-No.: 372 911 209
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés