??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9951 - Wall exit
Bill of material
9951
Art. No.
9951
Designation
Wall exit, 90x45x50 mm
Level of detail
Length
90 mm
Width
45 mm
Depth
50 mm
Ceiling exit (CE) Ø
30 mm
Combination conduit entries M20/25
2
Material
Polyethylene
Properties
Halogen-free acc. to IEC 60754-1
Glow wire test
650ºC according to EN 60695-2-11
Processing temperature
-5°C / + 60°C
E No.
165 930 028
Individual net weight
40.000 g
Single volume
0.290 l
EAN code
7611614025902
Data sheet
HTML (Online)
Infotext
Ceiling exit Installation in: facing concrete, concrete Length x Width x Depth: 90 x 45 x 50mm Made of polyethylene, halogen-free, acc. to EN 60670-1/60670-21/GWT 650°C, SEV-tested Ceiling exit diameter (CE) Ø: 30mm Conduit combination entries M20/25: 2x Art. No.: 9951 / E No 165 930 128
ETIM 40
EC001796
Previews
3D
Dimension
2D
Download CAD models