??
Catalog navigation
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
AGRO
Description
9929 - Flush-mounted box 3x3
Bill of material
9929
Art. No.
9929
Designation
Flush-mounted box 3x3, with stabilisation cover
Level of detail
Length
190 mm
Width
190 mm
Depth
70 mm
Combination
3x3
Combination conduit entries M20/25
24
Material
Polyethylene
Properties
Non-halogen according IEC 60754-1
Glow wire test
650ºC according to EN 60695-2-11
Processing temperature
-5°C / + 60°C
E-No.
372 113 129
Individual net weight
274.150 g
Volume
5.592 l
EAN-Code
7611614070728
Data Sheet
HTML (Online)
Info text
Flush-mounted box 3x3 Installation in: fair-faced concrete, concrete, brickwork Length x Width x Depth: 190 x 190 x 70 mm Flush mounting junction box with septum, stabilizing cover included Of polyethylene, halogen-free, according to EN 60670-1/GWFI 650°C, SEV certified Combination: 3x3 Combined leading-in tubes M20/25: 24x Article number: 9929 / E-No.: 372 113 129
ETIM 40
EC002601
미리보기
3D
치수도
2D
CAD모델 다운로드