??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9923 - Flush-mounted box 3x1
Bill of material
9923
Art. No.
9923
Designation
Flush-mounted box 3x1, with stabilisation cover
Level of detail
Length
196 mm
Width
70 mm
Depth
55 mm
Combination
3x1
Break-out openings Ø 20 mm
10
Combination conduit entries M20/25
4
Material
Polyethylene
Properties
Non-halogen according IEC 60754-1
Glow wire test
650ºC according to EN 60695-2-11
Processing temperature
-5°C / + 60°C
E-No.
372 103 129
Individual net weight
108.100 g
Volume
1.440 l
EAN-Code
7611614192215
Data Sheet
HTML (Online)
Info text
Flush-mounted box 3x1 Installation in: fair-faced concrete, concrete, brickwork Length x Width x Depth: 196 x 70 x 55 mm Flush mounting junction box with septum, stabilizing cover included Of polyethylene, halogen-free, according to EN 60670-1/GWFI 650°C, SEV certified Combination: 3x1 Break-out openings Ø 20mm: 10 Combined leading-in tubes M20/25: 4x Article number: 9923 / E-No.: 372 103 129
ETIM 40
EC002601
Voransichten
3D
Bemaßung
2D
CAD-Modelle herunterladen