??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9923.30 - Flush-mounted box 3x1
Bill of material
9923.30
Art. No.
9923.30
Designation
Flush-mounted box 3x1, with stabilisation cover and separ.walls
Level of detail
Length
190 mm
Width
70 mm
Depth
70 mm
Combination
3x1
Combination conduit entries M20/25
18
Material
Polyethylene
Properties
Non-halogen according IEC 60754-1
Glow wire test
650ºC according to EN 60695-2-11
Processing temperature
-5°C / + 60°C
E-No.
372 507 029
Individual net weight
0.095 g
Volume
1.260 l
EAN-Code
7611614236216
Data Sheet
HTML (Online)
Info text
Flush-mounted box 3x1 Installation in: fair-faced concrete, concrete, brickwork Length x Width x Depth: 190 x 70 x 70 mm Flush mounting junction box with septum, stabilizing cover included Of polyethylene, halogen-free, according to EN 60670-1/GWFI 650°C, SEV certified Combination: 3x1 Combined leading-in tubes M20/25: 18 Article number: 9923.30 / E-No.: 372 507 029
Previews
3D
Dimension
2D
CAD modeli indir