??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
AGRO
Description
9923.30.850 - Flush mounting box 1x3, GWFI 850°C
Bill of material
9923.30.850
Art. No.
9923.30.850
Designation
Flush mounting box 1x3, for hollow walls
Level of detail
Length
190 mm
Width
70 mm
Depth
70 mm
Combination
1x3
Combination conduit entries M20/25
18
Material
Polypropylene
Properties
non-halogen
Glow wire test
850°C according to EN 60695-2-11
E-No.
372 607 029
Individual net weight
97.130 g
Volume
1.377 l
EAN-Code
7611614236223
Data Sheet
HTML (Online)
Info text
Flush-mount box For installation in cavity wall, concrete or masonry Length x Width x Height/Depth: 190 x 70 x 70 mm Made from polypropylene, halogen-free, GWT 850°C, SEV-tested Conduit combination entries (M20/25): 18 Combination: 1x3 Article No.: 9923.30.850 / E-No.: 372 607 029
Voransichten
3D
Bemaßung
2D
CAD-Modelle herunterladen