??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
AGRO
Description
9921.70 - One place back box "the blue one"
Bill of material
9921.70
Art. No.
9921.70
Designation
NIS-Box 1x1 70 mm, with flap lid
Level of Details
Depth
70 mm
Diameter
71 mm
Break-out openings Ø 20 mm
11
Combination conduit entries M20/25
1
Material
Polyethylene
Properties
non-halogen
Glow wire test
650ºC according to EN 60695-2-11
Processing temperature
-5°C / + 60°C
E-Number
372501639
Weight
41.08 g
Volume
0.46 l
EAN-Code
7611614307572
Data Sheet
HTML (Online)
Info text
NIS-Box with flap lid, 1x1, 70mm Installation in: fair-faced concrete, concrete, brickwork Depth: 70 mm Diameter: 71 mm Of polyethylene, halogen-free, according to EN 60670-1/GWFI 650°C, SEV certified Break-out openings Ø 20mm: 10 Combined leading-in tubes M20/25: 1x Article number: 9921.70 / E-No.: 372 501 639
Previews
3D
Wymiar
2D
Pobierz modele CAD