??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Gühring
Description
992 - DIN 352 TAP
Bill of material
992 20.000
Item ID
992 20.000
Item Description
GEWINDEBOHRER
Item Name
HSS-E MASCH-GBO KURZ M 20 DIN 352RN FORM
Company Code
GG
Cutting Tool Material, Manufacturer Naming
HSS-E
Standard Number
DIN 352
Thread Form Type
M
Thread Diameter Metric
20 mm
Thread Pitch
2.500 mm
Thread Tolerance Class
ISO2/6H
Wrench Size
12 mm
Thread Length
25 mm
Usable Length
50 mm
Overall Length
95 mm
Connection Type, Machine Side
ZYL
Connection Form, Machine Side
21
Standard of Characteristics
DIN4000-80
Connection Diameter, Machine Side
16 mm
Connection Diameter, Machine Side, ISO Tolerance Class
h9
Spin Direction
R
Weight
0.133 kg
Cutting Direction
R
Chamfer Form
C
Cutting Tool Material
HSS-E
Coolant Exit Style Code
0
Coating
OHNE
Tool Style Code
1
Connection Code, Machine Side
ZYL01602105
Connection Code, Machine Side ISO 13399
ZYL21G1600h$09
Previews
3D
Dimension
2D
Download CAD models