??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9919.10 - End cover
Bill of material
9919.10
Art. No.
9919.10
E number
374161008
Designation
Plug-in cover with centre fixing, 88x88 mm
Level of details
Infotext
End cover with centre fixing, square For ceiling and wall exits Length x Width x Height: 88 x 88 x 7.5mm Made of ASA Blend, halogen-free, UV-resistant, acc. to EN 60670-1/GWT 850°C, SEV-tested Colour: RAL 9010 Art. No.: 9919.10 / E No 374 161 008
Material
ASA Blend
Properties
Halogen-free
Glow wire test
850°C according to EN 60695-2-11
Info
UV-resistant
Length
88 mm
Width
88 mm
Height
7.5 mm
Colour
RAL 9010
Weight
30 g
EAN code
7611614183336
Data sheet
HTML (Online)
Previews
3D
Dimension
2D
Download CAD models