??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
HELIA
Description
9917 - Transition box
Bill of material
9917
Art. No.
9917
Designation
Transition box, 400x300x120 mm
Level of detail
Length
400 mm
Width
300 mm
Depth
120 mm
Material
Polyethylene
Properties
Halogenfrei
Processing temperature
-5°C / + 60°C
E-No.
155 004 908
Individual net weight
944.060 g
Single volume
12.002 l
EAN-Code
7611614261768
Tube entries up to M25
16
Tube entries up to M32
8
Tube entries up to M40
2
Tube entries up to M50
8
Extensive pull-out apertures
10
Intake for Prefix
6
Number of nails
8
Data Sheet
HTML (Online)
Infotext
Transition box Installation in: fairfaced concrete, concrete, brickwork Length x Width x Depth: 400 x 300 x 120mm Of polyethylene, halogen-free, according to 60670-1/GWFI 650°C, SEV certified Conduit entries: 16x M25; 8x M32; 2x M40; 8x M50 Big openings for breakout: 10x Prefix admissions: 6 Number of nails: 8 Article number: 9917 / E-No 155 004 908
プレビュー
3D
情報
2D
ダウンロード(CADデータ)