??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9917.21 - Transition box
Bill of material
9917.21
Art. No.
9917.21
Designation
Flush-mounting transition box, 400x300x220 mm
Level of detail
Length
400 mm
Width
300 mm
Depth
220 mm
Material
Polyethylene
Properties
Halogen-free
Processing temperature
-5°C / + 60°C
E No.
155 005 908
Individual net weight
1311.640 g
Single volume
24.004 l
EAN code
7611614261775
Conduit entries up to M25
24
Conduit entries up to M32
20
Conduit entries up to M40
20
Conduit entries up to M50
12
Conduit entries up to M63
4
Large-area break-out openings
10
Prefix slots
6
Number of nails
8
Data sheet
HTML (Online)
Infotext
Transition box Installation in: fairfaced concrete, concrete, brickwork Length x Width x Depth: 400 x 300 x 220mm Of polyethylene, halogen-free, according to 60670-1/GWFI 650°C, SEV certified Conduit entries: 24x M25; 20x M32; 20x M40; 12x M50; 4x M63 Big openings for breakout: 10x Prefix admissions: 6 Number of nails: 8 Article number: 9917.21 / E-No 155 005 908
Previews
3D
Dimension
2D
Download CAD models