??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
9917.02 - Screw-down cover
Bill of material
9917.02
Art. No.
9917.02
Designation
Screw-down cover, 420x320 mm
Level of detail
Length
420 mm
Width
320 mm
Height
5 mm
Color
RAL 9010
Screws
6 ST
For type number
9917 / 9917.21
Material
ASA Blend
Properties
Halogen-free
Glow wire test
850°C nach EN 60695-2-11
Info
UV beständig
E-No.
155 912 908
Individual net weight
357.820 g
Single volume
0.824 l
EAN-Code
7611614261799
Data Sheet
HTML (Online)
Infotext
Screw-down cover For transition box 9917, 9917.21 Length x Width x Height: 420 x 320 x 5mm Of ASA Blend, halogen-free, UV-resistant, according to EN 60670-1/GWFI 850°C, SEV certified Colour: RAL 9010 Number of Screws: 6 Article number: 9917.02 / E-No 155 912 908
ETIM 40
EC002656
Previews
3D
Dimension
2D
Download CAD models