??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9916 - Transition box
Bill of material
9916
Art. No.
9916
Designation
Flush-mounting transition box, 250x180x120 mm
Level of detail
Length
250 mm
Width
180 mm
Depth
120 mm
Material
Polyethylene
Properties
Halogen-free
Processing temperature
-5°C / + 60°C
E No.
155 002 908
Individual net weight
353.380 g
Single volume
4.118 l
EAN code
7611614261744
Conduit entries up to M25
12
Conduit entries up to M32
8
Conduit entries up to M40
4
Large-area break-out openings
8
Prefix slots
4
Number of nails
8
Data sheet
HTML (Online)
Infotext
Transition box Installation in: fairfaced concrete, concrete, brickwork Length x Width x Depth: 250 x 180 x 120mm Of polyethylene, halogen-free, according to EN 60670-1/GWFI 650°C, SEV certified Conduit entries: 12x M25; 8x M32; 4x M40 Big break-out openings: 8x Prefix admissions: 4 Number of nails: 8 Article number: 9916 / E-No 155 002 908
Previews
3D
Dimension
2D
Download CAD models