??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
AGRO
Description
9916.68 - Upper frame for transition box 9916
Bill of material
9916.68
Art. No.
9916.68
Designation
Upper frame for transition box 9916, 246x176x45 mm
Level of detail
Length
246 mm
Width
176 mm
Depth
45 mm
For article number
9916 / 9916.21
Material
Polypropylene
Properties
non-halogen
Processing temperature
-5°C / + 60°C
E-No.
155 990 908
Individual net weight
111.340 g
Single volume
3.708 l
EAN-Code
7611614261829
Data Sheet
HTML (Online)
Info text
Upper frame for transition box For article 9916, 9916.21 Length x Width x Depth: 246 x 176 x 45mm Upper frame for transistion box for in-situ concrete Of polypropylene, halogen-free, according to EN 60670-1/60670-22/GWFI 850°C, SEV certified Article number: 9916.68 / E-No.: 155 990 908
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés