??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
KAISER
Description
9914.02 - Screw-on cover
Bill of material
9914.02
Art. No.
9914.02
Designation
Screw-on cover, 262x112 mm
Level of detail
Length
262 mm
Width
112 mm
Height
5 mm
Colour
RAL 9010
Screws
- ST
For article number
9914.01
Material
ASA Blend
Properties
Halogen-free
Glow wire test
850°C nach EN 60695-2-11
Info
UV beständig
E No.
155 901 198
Individual net weight
53.000 g
Single volume
0.160 l
EAN code
7611614039121
Data sheet
HTML (Online)
Infotext
Screw-on cover For transition box 9914.01 Length x Width x Height: 262 x 112 x 5mm Made of ASA Blend, halogen-free, UV-resistant, according to EN 60670-1/60670-22/GWT 850°C, SEV-tested Colour: RAL 9010 Art. No.: 9914.02 / E No 155 901 198
ETIM 40
EC002656
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей