??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
9911.12 - Plug-in cover
Bill of material
9911.12
Art. No.
9911.12
Designation
Plug in cover, 185x130 mm
Level of detail
Length
185 mm
Width
130 mm
Height
3.5 mm
Color
RAL 9010
Material
ASA Blend
Properties
Halogen-free
Glow wire test
850°C nach EN 60695-2-11
Info
UV beständig
E-No.
155 912 708
Individual net weight
61.000 g
EAN-Code
7611614041889
Data Sheet
HTML (Online)
Infotext
Plug-in cover For flush mounting junction boxes 9912.01, 9911.01 Length x Width x Height: 185 x 130 x 3.5mm Of ASA Blend, halogen-free, UV-resistant, according to EN 60670-1/60670-22/GWFI 850°C, SEV certified Colour: RAL 9010 Article number: 9911.12 / E-No 155 910 708
ETIM 40
EC002656
Previews
3D
Dimension
2D
Download CAD models