??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
9911.02 - Screw-down cover
Bill of material
9911.02
Art. No.
9911.02
Designation
Screw-down cover, 185x130 mm
Level of detail
Length
185 mm
Width
130 mm
Height
3.5 mm
Color
RAL 9010
Screws
4 ST
Material
ASA Blend
Properties
Halogen-free
Glow wire test
850°C nach EN 60695-2-11
Info
UV beständig
E-No.
155 910 608
Individual net weight
67.000 g
EAN-Code
7611614039534
Data Sheet
HTML (Online)
Infotext
Screw-down cover For flush mounting junction boxes 9912.01, 9911.01 Length x Width x Height: 185 x 130 x 3.5mm Of ASA Blend, halogen-free, UV-resistant, according to EN 60670-1/60670-22/GWFI 850°C, SEV certified Colour: RAL 9010 Number of Screws: 4 Article number: 9911.02 / E-No 155 910 608
ETIM 40
EC002656
Previews
3D
Dimension
2D
Download CAD models