??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Turck
Description
9910444 - Accessories, Thermowell, For Temperature Sensors
Bill of material
9910444
Maßzeichnung
Product number of the Manufacturer
9910444
Short Description
Accessories, Thermowell, For Temperature Sensors
Long Description
Accessories, Thermowell, For Temperature Sensors, Thermowell for mounting temperature probes, End tip diameter 3 mm, Process connection G1/2" male thread, Immersion depth 100 mm
EAN
4047101544190
Manufacturer Name
Turck
Manufacturer Type Description
THW-3-G1/2-A4-L100
Packaging quantity
1
Deeplink
Deeplink
Previews
3D
2D
CAD modeli indir