??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9909.22.37 - Plug-in cover with insulated centre screw
Bill of material
9909.22.37
Art. No.
9909.22.37
Designation
Plug-in cover with centre fixing, 130x130 mm, centre screws included
Level of detail
Length
130 mm
Width
130 mm
Height
7.0 mm
Colour
RAL 9010
Material
ASA Blend
Properties
Halogen-free
Glow wire test
850°C nach EN 60695-2-11
Info
UV-resistant
E No.
155 911 028
Individual net weight
62.600 g
EAN code
7611614247908
Data sheet
HTML (Online)
Infotext
Plug-in cover with 2 insulated, tested centre screws For flush-mounting junction boxes 9907.10, 9907.10.21, 9907, 9907.21, 9909.01, 9908.01, 9908.01.21, 9908.21 Length x Width x Height: 130 x 130 x 7mm Made of ASA Blend, halogen-free, UV-resistant, acc. to EN 60670-1/60670-22/GWT 850°C, SEV-tested Colour: RAL 9010 Art. No.: 9909.22.37 / E No 155 911 028
ETIM40
EC002656
Previews
3D
Dimension
2D
Download CAD models