??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9909.22.37.67 - Plug-in cover with insulated centre screw
Bill of material
9909.22.37.67
Art. No.
9909.22.37.67
Designation
Plug in cover with centre screw, 130x130 mm, dark grey, RAL 7012
Level of detail
Length
130 mm
Width
130 mm
Height
7.0 mm
Colour
RAL 7012
Material
ASA Blend
Properties
Halogen-free
Glow wire test
850°C nach EN 60695-2-11
Info
UV-resistant
E No.
155 910 248
Individual net weight
62.600 g
Volume
0.710 l
EAN code
7611614271927
Data sheet
HTML (Online)
Infotext
Plug-in cover with 2 insulated, tested centre screws For flush-mounting junction boxes 9907.10, 9907.10.21, 9907, 9907.21, 9909.01, 9909.01.850, 9908.01, 9908.01.21, 9908.01.850, 9908.21 Length x Width x Height: 130 x 130 x 7mm Made of ASA Blend, halogen-free, UV-resistant, acc. to EN 60670-1/60670-22/GWT 850°C, SEV-tested Colour: RAL 7012 Manufacturer/Type AGRO 9909.22.37.67 Art. No.: 9909.22.37.67 / E No 155 910 248
ETIM40
EC002656
Previews
3D
Dimension
2D
Download CAD models