??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
AGRO
Description
9909.22.37.65 - Plug-in cover with insulated central screw
Bill of material
9909.22.37.65
Art. No.
9909.22.37.65
Designation
Plug-in cover with center screw, 130x130 mm, light grey, RAL 7047
Level of detail
Length
130 mm
Width
130 mm
Height
7.0 mm
Color
RAL 7047
Material
ASA Blend
Properties
non-halogen
Glow wire test
850°C nach EN 60695-2-11
Info
UV resistant
E-No.
155 910 238
Individual net weight
62.600 g
Volume
0.710 l
EAN-Code
7611614271965
Data Sheet
HTML (Online)
Info text
Screw-down cover with 2 isolated, tested central fixing screws For flush mounting junction boxes 9907.10, 9907.10.21, 9907, 9907.21, 9909.01, 9909.01.850, 9908.01, 9908.01.21, 9908.01.850, 9908.21 Length x Width x Height: 130 x 130 x 7mm Of ASA Blend, halogen-free, UV-resistant, according to EN 60670-1/60670-22/GWFI 850°C, SEV certified Colour: RAL 7047 Article number: 9909.22.37.65 / E-No.: 155 910 238
ETIM40
EC002656
Voransichten
3D
Bemaßung
2D
CAD-Modelle herunterladen