??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
9909.20 - Plug-in cover with central fixing
Bill of material
9909.20
Art. No.
9909.20
E-Number
155910018
Type
Plug-in cover with central fixing, 130x130 mm
Level of Details
Infotext
fehlt
Material
ASA Blend
Properties
non-halogen
Glow wire test
850°C according to EN 60695-2-11
Info
UV resistant
Length
130 mm
Width
130 mm
Height
3.5 mm
Colour
RAL 9010
Weight
51 g
EAN-Code
7611614041872
ETIM 40
EC002656
Data Sheet
HTML (Online)
Previews
3D
Dimension
2D
Download CAD models