??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9909.20 - Plug-in cover with central fixing
Bill of material
9909.20
Art. No.
9909.20
Designation
Plug-in cover with central fixing, 130x130 mm
Level of Details
Length
130 mm
Width
130 mm
Height
3.5 mm
Colour
RAL 9010
Material
ASA Blend
Properties
non-halogen
Glow wire test
850°C according to EN 60695-2-11
Info
UV beständig
E-Number
155910018
Weight
51 g
EAN-Code
7611614041872
Data Sheet
HTML (Online)
Info text
Cover with central fixing with diagonal web and cable exit For flush-mount conduit boxes 9907.10, 9907.10.21, 9907, 9907.21, 9909.01, 9909.01.850, 9908.01, 9908.01.850, 9908.01.21, 9908.21 Length x Width x Height/Depth: 130 x 130 x 3.5 mm. Made from ASA Blend, halogen-free, UV-resistant, according to EN 60670-1/60670-22/, GWT 850°C, SEV-tested Colour: RAL 9010 Article No.: 9909.20 / E-No.: 155 910 018
ETIM 40
EC002656
Voransichten
3D
Bemaßung
2D
CAD-Modelle herunterladen