??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
9909.12 - Plug-in cover with angular fixing
Bill of material
9909.12
Art. No.
9909.12
Designation
Plug-in cover with angular fixing, 130x130 mm
Level of detail
Length
130 mm
Width
130 mm
Height
3.5 mm
Color
RAL 9010
Material
ASA Blend
Properties
Halogen-free
Glow wire test
850°C nach EN 60695-2-11
Info
UV beständig
E-No.
155 910 408
Individual net weight
47.435 g
EAN-Code
7611614041865
Data Sheet
HTML (Online)
Infotext
Screw-down cover For flush mounting junction boxes 9907.10, 9907.10.21, 9907.21, 9909.01, 9909.01.850, 9908.01, 9908.01.21, 9908.01.850, 9908.21 Length x Width x Height: 130 x 130 x 3.5mm Of ASA Blend, halogen-free, UV-resistant, according to EN 60670-1/60670-22/GWFI 850°C, SEV certified Colour: RAL 9010 Number of synthetic Screws: 4 Article number: 9909.02 / E-No 155 910 308
ETIM 40
EC002656
Previews
3D
Dimension
2D
Download CAD models