??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
AGRO
Description
9909.10.37 - Plug-in cover with insulated central screw
Bill of material
9909.10.37
Art. No.
9909.10.37
Designation
Plug-in cover with central fixing, 130x130 mm, center screws included
Level of detail
Length
130 mm
Width
130 mm
Height
3.5 mm
Color
RAL 9010
Material
ASA Blend
Properties
non-halogen
Glow wire test
850°C nach EN 60695-2-11
Info
UV resistant
E-No.
155 911 808
Individual net weight
62.600 g
EAN-Code
7611614247892
Data Sheet
HTML (Online)
Info text
Screw-down cover with central fixing 2 isolated, tested central fixing screws For flush mounting junction boxes 9907.10, 9907.10.21, 9907, 9907.21, 9909.01, 9908.01, 9908.01.21, 9908.21 Length x Width x Height: 130 x 130 x 3.5mm Of ASA Blend, halogen-free, UV-resistant, according to EN 60670-1/60670-22/GWFI 850°C, SEV certified Colour: RAL 9010 Article number: 9909.10.37 / E-No.: 155 911 808
ETIM40
EC002656
プレビュー
3D
情報
2D
ダウンロード(CADデータ)