??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
AGRO
Description
9909.02 - Screw-down cover with synthetic screws
Bill of material
9909.02
Art. No.
9909.02
Designation
Screw-down cover with synthetic screws, 130x130 mm
Level of detail
Length
130 mm
Width
130 mm
Height
3.5 mm
Color
RAL 9010
Number of synthetic Screws
4 ST
Material
ASA Blend
Properties
non-halogen
Glow wire test
850°C nach EN 60695-2-11
Info
UV beständig
E-No.
155 910 308
Individual net weight
43.500 g
EAN-Code
7611614039435
Data Sheet
HTML (Online)
Info text
Screw-down cover For flush mounting junction boxes 9907.10, 9907.10.21, 9907.21, 9909.01, 9909.01.850, 9908.01, 9908.01.21, 9908.01.850, 9908.21 Length x Width x Height: 130 x 130 x 3.5mm Of ASA Blend, halogen-free, UV-resistant, according to EN 60670-1/60670-22/GWFI 850°C, SEV certified Colour: RAL 9010 Number of synthetic Screws: 4 Article number: 9909.02 / E-No.: 155 910 308
ETIM 40
EC002656
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей