??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9909.02.25 - Cover with plug power socket
Bill of material
9909.02.25
Art. No.
9909.02.25
Designation
Cover with plug power socket
Level of Details
Length
130 mm
Width
130 mm
Height
3.5 mm
Colour
RAL 9010
Socket type
25
Screws
4 mm
Material
ASA Blend
Properties
non-halogen
Glow wire test
850°C nach EN 60695-2-11
Info
UV resistant
E-No.
155 990 508
Individual net weight
0.095 kg
EAN-Code
7611614200231
Data Sheet
HTML (Online)
Info text
Screw-down cover with socket-outlet type 25 For flush mounting junction boxes 9907.10, 9907.10.21, 9907.21, 9909.01, 9909.01.850, 9908.01, 9908.01.21, 9908.01.850, 9908.21 Length x Width x Depth: 130 x 130 x 3.5mm Of ASA Blend, halogen-free, UV-resistant, according to EN 60670-1/60670-22/GWFI 850°C, SEV certified Colour: RAL 9010 Number of Screws: 4 Socket-outlet type: 25 Manufacturer/Type AGRO 9909.02.25 Article number: 9909.02.25 / E-No.: 155 990 508
Previews
3D
Dimension
2D
Download CAD models