??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9909.01 - Flush mounting junction box, square
Bill of material
9909.01
Art. No.
9909.01
Designation
Flush mounting junction box, 115x115x76 mm
Level of detail
Length
115 mm
Width
115 mm
Depth
76 mm
Break-out openings Ø 20 mm
16
Combination conduit entries M20/25
4
Number of nails
4
Material
Polyethylene
Properties
non-halogen
Glow wire test
650°C nach EN 60695-2-11
Processing temperature
-5°C / + 60°C
E-No.
155 010 398
Individual net weight
153.000 g
EAN-Code
7611614037530
Data Sheet
HTML (Online)
Info text
Flush mounting junction box, square Installation in: fairfaced concrete, concrete, brickwork Length x Width x Depth: 115 x 115 x 76mm Flush mounting junction box, stabilizing cover included Of polyethylene, halogen-free, according to EN 60670-1/60670-22/GWFI 650°C, SEV certified Combined leading-in tubes M20/25: 4x Break-out openings Ø 20mm: 16 Number of nails: 4 Article number: 9909.01 / E-No.: 155 010 398
ETIM 40
EC002601
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés