??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
AGRO
Description
9908.01.850 - Flush mounting junction box, square, 850°
Bill of material
9908.01.850
Art. No.
9908.01.850
Designation
Flush-mounted junction box, 115x115x101 mm
Level of detail
Length
115 mm
Width
115 mm
Depth
101 mm
Break-out openings Ø 20 mm
16
Combination conduit entries M20/25
8
Material
Polypropylene
Properties
non-halogen
Glow wire test
850°C nach EN 60695-2-11
E-No.
155 011 898
Individual net weight
113.340 g
Single volume
2.531 l
EAN-Code
7611614231532
Data Sheet
HTML (Online)
Info text
Flush-mount conduit box, square Installation in: Wood structures, lightweight construction, stud frames, flammable materials Flush-mount boxes for installation in suspended ceilings, in cavity walls and on flammable elements must have passed the Glow Wire Test (GWT) in accordance with EN 60695-2-11 at 850°C. 4 screw feet enable level mounting Reliability of installation (considering residual stresses etc) ensured by sunk screws Indispensable in timber construction Build-up frames available for insulated areas Length x Width x Height/Depth: 115 x 115 x 101mm. Flush-mount conduit box incl. stabilisation/plaster cover, Made from polypropylene, halogen-free, according to EN 60670-1/60670-22/, GWT 850°C, SEV-tested. Conduit combination entries (M20/25): 8. Break-out holes of Ø 20mm: 16. Article No.: 9908.01.850 / E-No.: 155 011 898
ETIM 40
EC002601
Previews
3D
Размер
2D
Сваляне на CAD модели