您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
Nederlands
English (United States)
QA認證資訊
目錄: AGRO
Created: 06.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
AGRO
9908.01.21
AGRO
Installation in concrete constructions
Powered by
CAD模型選擇
{agro_bim/betonbau/9908_01_21_asmtab.prj},{NB=9908.01.21(2)},{CNSORDERNO=9908.01.21},{L=115},{B=115},{T=145},{AO=16},{RK=8},{AN=4},{CNSMASSEXACT=0.01},{CNSVOLUMEEXACT=1.821},{COVER=1},{BZ=UP-Abzweigdose},{CNSMAT=Polyethylen / Polypropylen},{ES=Halogenfrei},{GP=650°C nach EN 60695-2-11},{VT=-5°C / + 60°C},{ENO=155 110 509},{IP=-},{OP=5},{CNSEAN=7611614274409},{INFOLINK=HTML (Online)},{LOD=2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
AGRO
Description
9908.01.21 - Flush mounting junction box, square
Bill of material
9908.01.21
Art. No.
9908.01.21
Designation
Flush mounting junction box
Level of detail
300
200
300
200
Length
115
mm
Width
115
mm
Depth
145
mm
Break-out openings Ø 20 mm
16
Combination conduit entries M20/25
8
Number of nails
4
Material
Polyethylene / Polypropylene
Properties
non-halogen
Glow wire test
650°C nach EN 60695-2-11
Processing temperature
-5°C / + 60°C
E-No.
155 110 509
Individual net weight
0.01
kg
EAN-Code
7611614274409
Data Sheet
HTML (Online)
Info text
Flush mounting junction box, rectangular Installation in: fairfaced concrete, concrete, brickwork Length x Width x Depth: 115 x 115 x 145mm Flush mounting junction box, stabilizing cover included Of polyethylene, halogen-free, according to EN 60670-1/60670-22/GWFI 650°C, SEV certified Combined leading-in tubes M20/25: 8x Break-out openings Ø 20mm: 16 Number of nails: 4 Article number: 9908.01.21 / E-No.: 155 110 509
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型