??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
AGRO
Description
9907.21 - Flush mounting junction box for corrugated conduits, square
Bill of material
9907.21
Art. No.
9907.21
Designation
Flush mounting junction box for corrugated conduits, 115x115x150 mm
Level of detail
Length
115 mm
Width
115 mm
Depth
150 mm
Break-out openings Ø 20 mm
12
Combination conduit entries M20/25
4
Combination conduit entries M25/32
2
Number of nails
4
Material
Polyethylene / Polypropylene
Properties
non-halogen
Glow wire test
650°C nach EN 60695-2-11
Processing temperature
-5°C / + 60°C
E-No.
155 011 698
Individual net weight
312.200 g
Single volume
4.800 l
EAN-Code
7611614240527
Data Sheet
HTML (Online)
Info text
Flush mounting junction box KRFG-tubes, rectangular Installation in: fairfaced concrete, concrete, brickwork Measures Length x Width x Depth: 115 x 115 x 150mm Flush mounting junction box, stabilizing cover included Of polyethylene, halogen-free, according to EN 60670-1/60670-22/GWFI 650°C, SEV certified Combined leading-in tubes: 4x M20/25; 2x M25/32 Break-out openings Ø 20mm: 12 Number of nails: 4 Article number: 9907.21 / E-No.: 155 011 698
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés